카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
Azolgas
Description
AFH V1 - GAS SPRINGS - Mini
Bill of material
AFH 019 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
90 daN
IIF
Initial Intermediate Forces (150 bar)
daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
18 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
값 입력 HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
15 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
8 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFH
INFO
Info Link
PDF data sheet
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    Azolgas
    D-015 - Flange
    Azolgas
    AFJ V1 - GAS SPRINGS - Mini
    Azolgas
    AFB V2 - GAS SPRINGS - Mini
    Azolgas
    AFK V1 - GAS SPRINGS - Mini
    Azolgas
    AG 750 - GAS SPRINGS - ISO
    Azolgas
    AFD V1 - GAS SPRINGS - Mini
    Azolgas
    AFT V1 - GAS SPRINGS - Mini
    Azolgas
    AFC - GAS SPRINGS - Mini
    Azolgas
    CW 170 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 2400 V1 - GAS SPRINGS - Compact Height
    Standard Lifters
    SM12-5.38 - Rail Lifters
    Azolgas
    CW 1500 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 350 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 320 V1 - GAS SPRINGS - Compact Height
미리보기
3D
치수도
2D
CAD모델 다운로드