Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
EXDB V2 - Stock Lifters
Bill of material
EXDB 90 050 V2,AFJ 90 050 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
CR
Compression Rate
IF
Initial Force (150 bar)
90 daN
IIF
Initial Intermediate Forces (150 bar)
90 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
90 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38
L1
Total length
mm
Q
Safety Stroke
10 mm
L
Cylinder length
mm
AK
Ø Rod
25 mm
VM
VMAX
0.8 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
NO
ABA
Adapter filling connection
NO
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
EXDB
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models