Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA40-28-900
Bill of material
LRSA40-28-900
PN
Part Number
LRSA40-28-900
DESC
Description
AC-DC Subrack Systems, Power 1120W, Output 28VDC, Input 90-264VAC
POWER
Power
1120 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
40 A
OT
Operating Temperature
-40 to 71 °C
DIM
Dimensions LxWxH
435.8 x 263 x 132 mm
MT
Mounting Type
Subrack System
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1
28 VDC
LOUT1
Iout 1
40 A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型