Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_6_28 - Signal Transformer
Bill of material
241-6-28
PN
Part Number
241-6-28
DESC
Description
Split Bobbin Transformer with High Isolation, 30VA Power, 115V Input
POWERVA
Power
30 VA
OS
Output Series
28VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.1 lbs (0.5 kg)
LENGTH
Length
3.25 in. (82.6 mm)
WIDTH
Width
1.74 in. (44.2 mm)
HEIGHT
Height
1.96 in. (49.8 mm)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model