Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cl2_25_24 - Signal Transformer
Bill of material
CL2-25-24
PN
Part Number
CL2-25-24
DESC
Description
Class 2 Transformer, Chassis Mount, 25VA Power, 115V/230V Input
POWERVA
Power
25 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.25 lbs (0.57 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
2.14 in. (54.4 mm)
HEIGHT
Height
2.31 in. (58.7 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型