Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dmt_8_12 - Signal Transformer
Bill of material
DMT-8-12
PN
Part Number
DMT-8-12
DESC
Description
Split Bobbin Transformer withHigh Isolation, Triple Output, 88VA Power, 115V/230V Input
POWERVA
Power
88 VA
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.67 in. (67.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    mpi_650_40 - Signal Transformer
    Bel Fuse
    3PH-35-1380-480/277
    Bel Fuse
    3PH-20-1480-480/277
    Bel Fuse
    3PH-35-2240-400/230
    Bel Fuse
    dpc_10_120 - Signal Transformer
    Bel Fuse
    3PH-30-2208-208/120
    Bel Fuse
    3PH-12-2208-208/120
    Bel Fuse
    3PH-8-2220-360/208
Previews
3D
2D
Download CAD models