Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_120_8 - Signal Transformer
Bill of material
DPC-120-8
PN
Part Number
DPC-120-8
DESC
Description
Low Power Miniature Transformer, 1VA Power, 115V/230V Input, 120VCT Output Series
POWERVA
Power
1 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.16 lbs (0.07 kg)
LENGTH
Length
1 in. (25.4 mm)
WIDTH
Width
1.37 in. (34.8 mm)
HEIGHT
Height
0.83 in. (21.1 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models