Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-121J-UL
Bill of material
DRC-0810-121J-UL
PN
Part Number
DRC-0810-121J-UL
DESC
Description
Radial Inductor with Leads, 120µH, 0.800A
INDUCTANCE
Inductance
120 uH
IRMS
I rms
0,8 A
DCR
0,22 Ohm
DIMMAX
Dimensions Max
13.0 x 10.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir