Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-122K
Bill of material
DRC-V-122K
PN
Part Number
DRC-V-122K
DESC
Description
Radial Inductor with Leads, 1200µH, 0.3A
ISAT
I sat
0,3 A
IRMS
I rms
0,13 A
INDUCTANCE
Inductance
1200 uH
DCR
DRC
4 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型