Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-272K
Bill of material
DRC-V-272K
PN
Part Number
DRC-V-272K
DESC
Description
Radial Inductor with Leads, 2700µH, 0.23A
ISAT
I sat
0,23 A
IRMS
I rms
0,08 A
INDUCTANCE
Inductance
2700 uH
DCR
DRC
7,7 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD