Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_8r2n
Bill of material
F1A2-303012-8R2N
PN
Part Number
F1A2-303012-8R2N
DESC
Description
Shielded SMD Power Inductor, 8.2uH, 820mA, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
8,2 uH
CURRENT
Current
0,82 A
SATURATION
Saturation
0,7 A
DCR
315 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型