Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_390m
Bill of material
F1B1-383812-390M
PN
Part Number
F1B1-383812-390M
DESC
Description
Unshielded SMT Power Inductor, 39uH, 0.32A, 1920 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
39 uH
CURRENT
Current
0,32 A
SATURATION
Saturation
0,4 A
DCR
1920 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD