Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_1r2m
Bill of material
F1B1-464615-1R2M
PN
Part Number
F1B1-464615-1R2M
DESC
Description
Unshielded SMT Power Inductor, 1.2uH, 2.35A, 78 Ohm, 4.6 x 4.6 x 1.5mm
INDUCTANCE
Inductance
1,2 uH
CURRENT
Current
2,35 A
SATURATION
Saturation
4 A
DCR
78 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型