Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-5-8.9 - Signal Transformer
Bill of material
HCTC-5-8.9
PN
Part Number
HCTC-5-8.9
DESC
Description
High Current Toroidal Choke, 2.4 mH, 17 A, 0.008 DCR , Max Height 1.65in., Max Width 0.917in.
MOUNTING
Mounting
Thru Hole Mount
LEAKAGEUH
Leakage
9,6 uH
DCRC
DC Rated Current
17 A
DCR
DC Resistance
0,008 Ohm
MAXH
Max Height
1,65 Inch
INDUTANCEMH
Indutance
2,4 mH
MAXW
Max Width
0,917 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir