Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_3_3 - Signal Transformer
Bill of material
M4L-3-3
PN
Part Number
M4L-3-3
DESC
Description
International Medical Transformer, 300VA Power, 100V/115V/200V/215V/230V Input, 115V Output
POWERVA
Power
300 VA
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
7 lbs (3.18 kg)
LENGTH
Length
4.2 in. (106.7 mm)
WIDTH
Width
4.08 in. (103.6 mm)
HEIGHT
Height
3.75 in. (95.3 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型