Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-R22M-TR
Bill of material
SLPPI03-12-R22M-TR
PN
Part Number
SLPPI03-12-R22M-TR
DESC
Description
High Power Inductor, 0.22uH, 12 Ohm, 7.5A, Surface Mount, Tape and Reel
ISAT
I sat
11 A
IRMS
I rms
7,5 A
INDUCTANCE
Inductance
0,22 µH
DCR
12 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model