Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-12-1R0M
Bill of material
SLPPI06-12-1R0M
PN
Part Number
SLPPI06-12-1R0M
DESC
Description
High Power Inductor, 1uH, 28 Ohm, 5A, Surface Mount
ISAT
I sat
9,7 A
IRMS
I rms
5 A
INDUCTANCE
Inductance
1 µH
DCR
28 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD