Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL764WM-2000-2P-T
Bill of material
SPDL764WM-2000-2P-T
PN
Part Number
SPDL764WM-2000-2P-T
DESC
Description
2 Line SMD Common Mode Choke 2000Ω impedance@100MHz
RC
Rated Current
0.9 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
2500 Ohm @ 100MHz
INDUCTANCE
Inductance
NA Uh
DCR
15 Ohm
TESTFREQ
Test Frequency
1 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
4 mm
DIMMAX
Dimensions Max
7.5 x 6.0 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
2D
下载CAD模型