Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Bimba Products
Description
Original Line MRS Magnetic Reed Switch Air Cylinders
Bill of material
MRS-120.011-D
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
ACTING
Acting
Double
MNT
Mounting Style
NT
Rod End Style
EE
Rod Extension
EEL
Extra Extension Length
Inch
G
Lubrication
K
Ports Rotated 90°
Q
Rear Head Port Location
BU
Bumper Option
T
Operating Temperature
ST
Switch Track
STPT1
Magnetic Switch Track Position 1
STPT2
Magnetic Switch Track Position 2
STPT3
Magnetic Switch Track Position 3
STPT4
Magnetic Switch Track Position 4
MB
Mounting Bracket
PB
Pivot Bracket
PRC
Piston Rod Clevis
MN
Mounting Nut
A
Inch
B
Inch
B1
0.00 Inch
C
Inch
C2
0.00 Inch
D
Inch
E1
E
Inch
F1
F
Inch
G1
G
Inch
H
Inch
I
Inch
J
J (Dia. Rod)
Inch
K1
K
Inch
L
Inch
M
Inch
N
N (Wrench Flats)
Inch
O
Inch
R
0.00 Inch
S
0.000 Inch
Q1
Q
0.00 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir