Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
25-6A Series - 25 Watt 6 GHz Bi-Directional RF Attenuators
Bill of material
25-6A-MFN-01
PN
Part Number
25-6A-MFN-01
PR
Power Ratings
25 W
TYPE
Product Type
6A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
N
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.750 Inch
B
2.670 Inch
C
0.700 Inch
D
2.300 Inch
E
4.120 Inch
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% Non-Condensing
NS
Dimensions L x W
4.12 x 2.3 Inch
WEIGHT
Weight
13.5 oz.
CONNMAT
Connector Material
Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models