Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
2-NT - 2 Watt, Convection-Cooled Dry Terminations
Bill of material
2-NT-ME
PN
Part Number
2-NT-ME
PR
Power Rating
2 W
TYPE
Product Type
NT Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
1.600 Inch
B
1.300 Inch
C
2.900 Inch
D
D Dia.
0.75 Inch
E
1.050 Inch
F
0.125 Inch
G
G - Threaded Holes
2-56 X .200 MIN Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W
2.9 x 1.267 Inch
WEIGHT
Weight - Approx.
1.9 oz.
CONNMAT
Connector Material
Tri-Alloy
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models