Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bird
Description
50-T - 50 Watt, Convection-Cooled Dry Terminations
Bill of material
50-T-MA
PN
Part Number
50-T-MA
PR
Power Rating
50 W
TYPE
Product Type
T Series - Terminations
CGENDER
Connector Gender
CONN
Connectors
A
0.425 Inch
B
4.000 Inch
C
4.425 Inch
D
2.000 Inch
E
2.300 Inch
F
3.830 Inch
G
0.085 Inch
H
6-32 UNC-2B Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
NS
Dimensions L x W
4.425 x 2.3 Inch
WEIGHT
Weight - Approx.
1.13 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir