Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bison Gear Motors
Description
030 Series - Parallel Shaft Gearmotor
Bill of material
014Q307-0057
PN
Part Number
MOD
Product Series
30
PO
Power Options
AC
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
115 V
AMP
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
12.5 Lbs
OPS
Output Shaft Diameter
0.75 In
LUB
Lubrication
Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E46035
ULI
Insulation File
E306343
CSA
Construction File
MC236833
CE
CE Certification
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models