Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48637 - Phillips pan head thread cutting screws, Type T, Steel, Case harden, Zinc Clear Plated Chromated (ASME B18.6.4)
Bill of material
BN 48637 3446338 phillips pan head thread cutting screws type T 0.164x1.25
BNARTNR
Identification
BNNORM1
ASME B18.6.4
BNMAT
Material
Steel
BNQUALITY
Quality
Case harden
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size or Basic Screw Diameter
Inch
L
Length
Inch
TT
Thread Type
LG
Grip Length
Inch
LT
Thread Length
Inch
ST
Screw Type
Type T Thread Cutting Tapping Screw
SD
Size Description
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
R
Head Radius - Min.
Inch
M
Recess Diameter - Ref.
Inch
T
Recess Depth - Ref.
Inch
N
Recess Width - Ref.
Inch
DS
Driver Size
PMAX
Recess Penetration Gaging Depth - Max.
Inch
PMIN
Recess Penetration Gaging Depth - Min.
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models