Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48800 - Phil ph mach screws w ext tooth l/w sems, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.13)
Bill of material
BN 48800 3464324 phil ph mach screw 0.19x0.625
BNARTNR
Identification
BNNORM1
ASME B18.13
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
#10 Zoll
L
Length
Zoll
ST
Screw Type
Type AB Thread Forming Tapping Screw
AMAX
Head Diameter - Max.
0.373 Zoll
AMIN
Head Diameter - Min.
0.357 Zoll
HMAX
Head Height - Max.
0.133 Zoll
HMIN
Head Height - Min.
0.122 Zoll
R
Head Radius - Min.
0.020 Zoll
M
Recess Diameter - Ref.
0.192 Zoll
T
Recess Depth - Ref.
0.112 Zoll
N
Recess Width - Ref.
0.031 Zoll
WTMAX
Washer Thickness - Max.
0.024 Zoll
WTMIN
Washer Thickness - Min.
0.018 Zoll
WODMAX
Washer Outside Diameter - Max.
0.381 Zoll
WODMIN
Washer Outside Diameter - Min.
0.365 Zoll
P1
Thread Pitch
32
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen