Catalog navigation
CAD Model seçimi
Uygun ürünler: 74
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48183 - Hex head cap screws, Partial thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.2.1)
Bill of material
BN 48183 3447521 hex head cap screw 7/16x2
BNARTNR
Identification
BNNORM1
ASME B18.2.1
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Product Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length - Max.
Inch
LB
Body Length - Min.
Inch
LT
Thread Length
Inch
SD
Size Description
EMAX
Body Diameter - Max.
Inch
EMIN
Body Diameter - Min.
Inch
F
Width Across Flats - Basic
Inch
GMAX
Width Across Corners - Max.
Inch
GMIN
Width Across Corners - Min.
Inch
H
Head Height - Basic
Inch
J
Wrenching Height - Min.
Inch
NOMLT
Nominal Thread Length
Inch
Y
Transition Thread Length - Max.
Inch
CR
Circular Runout of Bearing Surface (FIM)
Inch
R
R - Average
Inch
P
Thread Pitch
Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Bossard Inch
    BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.17)
    Bossard Inch
    BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (ASME B18.2.2)
    Bossard Inch
    BN 48361 - Hex machine screw nuts, Coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
    Bossard Inch
    BN 48729 - Hex nuts with tooth lock washer, Coarse thread, Steel, 1008 - 1020 Steel, Zinc Clear Plated Chromated (K-Lock)
    CA-BE
    XS - Composition
    CA-BE
    XP - Composition
    CA-BE
    XE+M TG4 - Composition
    CA-BE
    XE+M DEB - Composition
    CA-BE
    XE DEB - Composition
    CA-BE
    X+M DEB - Composition
    CA-BE
    CE TG4 - Composition
    CA-BE
    X+M DEB TG2 - Composition
    CA-BE
    X DEB TG4 - Composition
    Bossard Inch
    BN 48208 - Phillips flat head machine screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Previews
3D
Boyut
2D
CAD modeli indir