Catalog navigation
CAD Model seçimi
Uygun ürünler: 30
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48196 - Button socket head cap screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bill of material
BN 48196 3447120 button socket head cap screw 0.164x0.625
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length
Inch
LT
Thread Length
Inch
SL
Standard Lengths
SD
Size Description
AMAX
Head Diameter - Max.
Inch
AMIN
Head Diameter - Min.
Inch
HMAX
Head Height - Max.
Inch
HMIN
Head Height - Min.
Inch
S
Head Side Height - Ref.
Inch
J
Hexagon Socket Size - Nom.
Inch
T
Key Engagement - Min.
Inch
FMAX
Fillet Transition Diameter - Max.
Inch
FMIN
Fillet Transition Diameter - Min.
Inch
LMAX
Maximum Standard Length - Nom.
Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir