Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Boteco
Description
H759 - KNURLED HANDWHEEL WITH HUB AND THREADED STUD
Bill of material
H75915.TM05X1001
CODE
Art.
MIS01
D
15 mm
MIS02
H
12 mm
MIS03
d
10 mm
MIS04
m
4.5 mm
MIS05
c
7.5 mm
MIS06
LM
70 mm
MIS07
d1 6g
MIS08
Q
mm
MIS09
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models