Catalog navigation
Výběr CAD modelu
Available products: 43
HELP_VARIABLE
Company
CA-BE
Description
XS - Composition
Bill of material
XS39444C4C5
CS
Code number
CD
Code size
A
Size A
mm
B
Size B
mm
HS1
Thickness - plate S1
mm
MATS1
Material - plate S1
HS2
Thickness - plate S2
mm
MATS2
Material - plate S2
HS6
Thickness - plate S6
mm
HT1
Thickness - plate T1
mm
HT2
Thickness - plate T2
mm
HD
Thickness - plate D
mm
HPF
Thickness - plate PF
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    CA-BE
    XE - Composition
    CA-BE
    XE+M - Composition
    CA-BE
    XE+M TG4 - Composition
    CA-BE
    XE+M TG2 - Composition
    CA-BE
    XP - Composition
    CA-BE
    CE TG4 - Composition
    CA-BE
    XE+M TG2 - Composition
    CA-BE
    CE DEB TG2 - Composition
    Misumi
    ASPL, SASPL - Posts for Tension Spring - L-Shaped Hole Type
    Misumi
    MSTKD-B - Contact Switches - Bolt Type M6
    Misumi
    UNWFS - Urethane Washers for Shaft Collars - Standard/Slit
    Misumi
    STHXCB, STHXC, SSTHXC, ATHXC - Shaft Supports - Bracket Shaped - End Mount Type - Compact Flange
    Misumi
    STHPRB, STHPR, SSTHPR, ATHPR - Shaft Supports - Bracket Shaped - Separate Type - Round Flange
    Misumi
    STHRB, STHR, SSTHR, ATHR, BTHR - Shaft Supports - Bracket Shaped - Standard Drilled Mounting Hole Type - Round Flange
Previews
3D
Dimenze
2D
Stáhnout CAD model