Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Camozzi
描述
Quick exhaust valve Mod. VSO 4-1/8
明细表
VSO 4-1/8
MOD
VSO 4-1/8
ATTACCHI
Ports
G1/8
PORTATA1
Flow rate at 6 bar 1 > 2 (Nl/min)
50 (ΔP = 1 bar)
PORTATA2
Flow rate at 6 bar 2 > 3 (Nl/min)
330 (free flow)
PRESSMIN
最小。 操作
0,5 bar
PRESSMAX
Max working pressure (bar)
16 bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型