您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
A3063M0001C13/P11
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_13_asmtab.prj},{NB=A3063M0001C13/P11-- 10114801011000000000},{SIZE=63},{MM=45},{CORSA1=5000},{WFSTD=48},{AX=45},{A1X=28},{B=60},{CH=36},{E=90},{G=55},{FB=13.5},{FJ=16},{KJ=45},{RD=88},{R=65},{TO=117},{UO=142},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{S=18},{VD1=11},{PJ1=80},{YX=71},{ZJX=168},{ALFA=6},{D=30},{F=15},{F04=15},{J=45},{TG=64.3},{ZBX=185},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSAMX=20},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=48},{SA=0.000},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 29
HELP_VARIABLE
Company
CMB Cilindri
Description
Type 13 - Head flange
Bill of material
A3063M0001C13/P11
INFO
Info
Info
SER
Series
To ISO 6020/2 standards
TIP
Type
13
SIZE
Bore Ø
63
63
mm
MM
Rod Ø
45
45
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
TDS
Cushioning
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
Without cushioning
Front cushioning
Rear cushioning
Cushioning on both ends
TDT
Special machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
Standard male rod threading
Light male rod threading
Female rod threading
Light female rod threading
Customised machining
WF
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
確定
SA
Air bleeds
No
Front and rear air bleed
Front air bleed
Rear air bleed
No
Front and rear air bleed
Front air bleed
Rear air bleed
GUA
Seals
Standard
Low friction selas
Seals for high temperatures and/or agressive fluids
Standard
Low friction selas
Seals for high temperatures and/or agressive fluids
DIS
Spacers
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
DISINF
Spacers info
-
PC1
Position of front connection
1
3
1
3
PC2
Position of rear connection
1
2
3
4
1
2
3
4
RF1
Position of front cushioning
0
0
RF2
Position of rear cushioning
0
0
PSA1
Position of front air bleed
0
0
PSA2
Position of rear air bleed
0
0
IND1
Front inductive sensor
0
0
IND2
Rear inductive sensor
0
0
CON1
Front connector type
-
-
CON2
Rear connector type
-
-
ASX
Rod accessory
No
Rod eye
Rod eye with spherical bearing
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
No
Rod eye
Rod eye with spherical bearing
Rod eye with spherical bearing (ISO 6982/DIN 24338)
Rod eye with spherical bearing (ISO 8133/DIN 24555)
Rod end accessory (ISO 8132)
Fork joint hinge with pin (ISO 8133)
A
45
45
mm
A1
-
mm
B
f8 Ø
60
60
mm
CH
36
36
mm
XX
-
-
mm
E
90
90
mm
EE
(BSP)
1/2''
1/2''
Inch
KK
(Metric)
M33x2
M33x2
KK1
(Metric)
-
KF
(Metric)
-
KF1
(Metric)
-
G
55
55
mm
FB
Ø
13.5
13.5
mm
FJ
16
16
mm
KJ
45
45
mm
PJ
80
80
mm
RD
f8 Ø
88
88
mm
R
65
65
mm
TO
117
117
mm
UO
max
142
142
mm
VD
14
14
mm
Y
71
71
mm
ZB
max
185
185
mm
ZJ
168
168
mm
PESO
Cylinder weight
10.20
10.20
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 03 - Side foot
CMB Cilindri
19.10.2021
Type 14 - Cap flange
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
Type 01 - Rectangular front flange
CMB Cilindri
19.10.2021
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 04 - Head trunnion
CMB Cilindri
19.10.2021
Type 30 - Front screwed tapped holes
CMB Cilindri
19.10.2021
Series 802000 + Mountings and Accessories - ISO15552 cylinder, double actin...
Norgren
09.02.2024
Type A - Front flange (ME5)
Duplomatic
11.04.2024
Type 00 - Double rod basic version
CMB Cilindri
19.10.2021
Type 00 - Basic version
CMB Cilindri
19.10.2021
Type 09 - Cap fixed clevis
CMB Cilindri
19.10.2021
Temposonics® ER, Stroke length 50-1500 mm
Temposonics
17.05.2023
Cylinder series ISO 15552 standard
Metalwork
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求