Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Pneumatic - Swivel Top Plate Kingpin Pneumatic Caster
Bill of material
8-W81-940
PN
Part Number
8-W81-940
SER
Series
Pneumatic
MO
Mounting Options
SIZE
Plate Size
4" x 4 1/2"
BS
Bolt Hole Spacing
2 5/8" x 3 5/8" to 3" x 3"
BD
Mounting Bolt Size
3/8 Inch
D
Wheel Dia.
Inch
W
Tread Width
2.80/4 Inch
TT
Tread Type
WB
Wheel Bearing
Ball
FIN
Finish
CAP
Capacity
310 Pounds
BR
Caster Brake
H
Load Height
9 1/2 Inch
R
Swivel Rad.
6 1/8 Inch
WEIGHT
Approximate Weight
8 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models