Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Colson Group
Description
Avant Series - Performance Swivel and Total Lock Brake Nylon Medical Caster
Bill of material
AV03QRP100SWTP01GY
PN
Part Number
AV03QRP100SWTP01GY
SER
Series
Avant
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
mm
W
Tread Width
25 mm
BR
Brake Type
H
Mount Height
115.5 mm
R
Swivel Radius
64.5 mm
CAP
Capacity
80 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD