Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Colson Group
Description
Never Flat Wheel - Protected Polyurethane Never Flat Wheels
Bill of material
WH08X2.5NFPF
PN
Part Number
WH08X2.5NFPF
D
Wheel Diameter
mm
W
Tread Width
72 mm
TT
Wheel Type
2.80/2.50-4
WB
Bearing Type
Precision Ball
CAP
Capacity
275 lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型