Catalog navigation
CAD Model seçimi
Uygun ürünler: 60
HELP_VARIABLE
Company
Comepi
Description
CM_E21
Bill of material
CM2E2140Z11
CODE
Part Number
MATCASING
Casing Material
Painted aluminium
WIDTH
Width
60 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Stainless steel lateral plunger
MATHEAD
Head Material
Painted aluminium
CONTACTS
Microswitch
APP
Approvals
IMQ - cULus - CCC - CSA - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class I Class
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
A600 - Q600
UIMP
Rated Impulsive Voltage Uimp
6 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
IEDC
DC-13 operating currents according to IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 cycles/hour
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
M3.5 screw with cable clamp (+,-) pozidriv 2
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
25 Millions of Operations
B10D
B10d
50 Millions of Operations
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Comepi
    CM_E11
    Comepi
    CM_E23
    Comepi
    CM_M43
    Comepi
    CM_E53
    Comepi
    CM_M44
    Comepi
    CM_E75
    Comepi
    CM_M13
    Comepi
    CM_E54
    Comepi
    CM_E42
    Comepi
    CM_P93
    Comepi
    CM_E51
    Comepi
    CM_E22
    Comepi
    CM_E74
    Comepi
    CM_E61
Previews
3D
Boyut
2D
CAD modeli indir