Catalog navigation
Seleção de modelos em CAD
Available products: 14
HELP_VARIABLE
Company
Comepi
Description
EM1G14
Bill of material
EM1G14XUP
CODE
Code
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP67
ACT
Operating head
MATHEAD
Head Material
Metal
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-40°C … + 70°C °C
SHOCK
Protection against electrical shocks
Class I
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
UIMPCONT
Rated impulsive voltage
kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
Vac - A
IEDC
Rated Operational Current DC-13
Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLESIN
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
MECC
Mechanical durability (Millions of operations)
10
B10D
B10d (million of operations)
20
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD