Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
GP_5_H78
Bill of material
GP5H7801X11T
CODE
Code
GP5H7801X11T
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
75 mm
INLETS
Class II - Double insulation
3 M20x1.5 cable inlets for cable glands
IP
IP Degree of Protection
66/67
ACT
Operating head
Rod with roller
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Contacts (1NO + 1NC)
APP
Approvals
CE
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-40 / +80 °C
TEMPSTOCK
Stock Temperatures
-40 / +80 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
500 V
GINQ
Pollution Degree
3
UIMPCONT
Rated impulsive voltage
6 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 6A / 120V - 6A / 400V - 4A Vac - A
IEDC
Rated Operational Current DC-13
24V - 6A / 125V - 0.55A / 250V - 0.4A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
VCOMM
Maximum switching speed
180 m/min
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLESIN
Connecting Cables Dimensions
0,75 … 2,5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
2
B10D
B10d (million of operations)
4
WEIGHT
weight
0.4 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models