Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Comepi
Description
FEP_M_KP1
Bill of material
FEPMKP1FL2-024M
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40 mm
INLETS
Electrical connections
M12 8 poles connector
IP
IP Degree of Protection
65
ACT
Actuating Head
Attuatore separato
MATHEAD
Head Material
Thermoplastic head
ORHEAD
Head orientation
BEBM
Principle of operation
UNLOCK
Unlock
SOLENOID
Solenoid power supply
24 Vdc
ALFUNZ
Functional power supply
24 (+/-10%) Vdc
MAXCURR
Max. current
0.5 A
UIPCB
Ui terminals
30 V
UIMPPCB
Uimp terminals
0.8 kV
CONTSOL
Safety output
2NC (commanded by solenoid)
CONTAZ
Signalling output
APP
Approvals
cULus - CE
DIR
Reference Directives
2006/42/CE - 2014/35/UE
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 2
LEVCOD14119
Encoding level according to EN ISO 14119
Basso
RELEASE
Emergency unlock type
Manual
PL
Performance Level according to EN 13849-1
Up to PLe
SIL
SIL level according to EN 62061
Up to Sil 3
TEMP
Operating Temperatures
-25°C … +55°C °C
TEMPSTOCK
Stock Temperatures
-30°C … +80°C °C
SHOCK
Protection against electric shocks
Classe II
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
CLASS II
ITH
Conventional thermal current in free air Ith (θ min 40 ° C)
2 A (? < 40°C)
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
2 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
24V - 2A Vac - A
IEDC
DC-13 operating currents
24V - 2A Vdc - A
FREQCOMM
Max. switching frequency
600 Cicli/h
VCOMM
Maximum switching speed
20 m/min
RESCONT
Resistance Between Contacts
50 mO
TERMN
Connecting Terminals
Connettore M12 maschio 8 poli
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability
1
B10D
B10d
2
FREQMAX
Max. switching frequency
1 Hz
WEIGHT
Weight
0.5 Kg
ACTFORCE
Insertion force
15 N
ESTFORCE
Extraction force
30 N
RETFORCE
Retention force
1200 N
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD