Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Concens
Description
con50/icon50 - Load capacity up to 4500 N
Bill of material
Concens 500050-043312-000000
CNSORDERNO
Part number
500050-043312-000000
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Cable Type and Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
A
Length
290.000 mm
CNSMASSEXACT
Weight
2070.000 g
INFO
Info PDF
Online PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models