您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AD-504-C8
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD模型選擇
{contrinex/inductive_sensor/basic/dw_ax_50x_c8.prj},{NB=DW-AD-504-C8},{ORDERNO=320-020-848},{TYPE=DW-AD-504-C8},{PR=Basic},{PF=Extra Distance - Series 500},{H=8 x 8 (C8)},{OD=3},{C=PVC, 2 m, 3 wire},{M=Quasi-embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=8 x 8 (C8), Quasi-embeddable},{PO=PNP, Normally closed (NC)},{SFM=1000},{HM=Chrome-plated Zamak},{CEPDF=Conformity_500_510_520.pdf},{WG=52.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=1},{INFO=Product details}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-50X-C8 - Inductive Sensor
Bill of material
DW-AD-504-C8
ORDERNO
Part number
320-020-848
320-020-848
TYPE
Part reference
DW-AD-504-C8
DW-AD-504-C8
PR
Product range
Basic
PF
Product family
Extra Distance - Series 500
H
Housing size
8 x 8 (C8)
mm
OD
Operating distance
3
mm
C
Connection
PVC, 2 m, 3 wire
PVC, 2 m, 3 wire
M
Mounting
Quasi-embeddable
P
Polarity
PNP
PNP
OP
Output
Normally closed (NC)
Normally closed (NC)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC
V
TR
Temperature range
-25...+70
°C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
8 x 8 (C8), Quasi-embeddable
mm
PO
Polarity + Output
PNP, Normally closed (NC)
PNP, Normally closed (NC)
SFM
Switching frequency max.
1000
Hz
HM
Housing material
Chrome-plated Zamak
WG
Weight
52.0
52.0
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求