Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-LX-71X-M18 - Inductive Sensor
Bill of material
DW-LD-714-M18
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Washdown
PF
Product family
Full Inox - Series 700
H
Housing size
M18 mm
OD
Operating distance
20 mm
C
Connection
M
Mounting
Non-embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 60 bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M18, Non-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
200 Hz
HM
Housing material
Stainless-steel V4A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型