Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
4-Post Rack Shelves - Sliding, 19" Rack Mount - Network Equipment Racks & Accessories
Bill of material
E2SHSS1920FB
PN
Part No.
E2SHSS1920FB
RW
Rack Width
19 palec
RWMM
Rack Width
483 mm
ST
Shelf Type
FINISH
Finish
SD
Shelf Depth
palec
SDMM
Shelf Depth
508 mm
WT
Weight
13.6 Lbs.
WTKG
Weight
6.2 kg
LOD
Level of Details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model