Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Wall-Mounted Network Equipment Rack, Heavy Duty, 19" Panel Mount
Bill of material
SB704192518AL
PN
Part No.
SB704192518AL
W
W - Rack Width
20.447 palec
WMM
W - Rack Width
519 mm
H
H - Height
palec
HMM
H - Height
646 mm
C
C - Panel Mounting
18.447 palec
CMM
C - Panel Mounting
468 mm
D
D - Depth
palec
DMM
D - Depth
457 mm
FINISH
Finish
WT
Weight
10.2 Lbs.
WTKG
Weight
4.6 kg
LOD
Level of Details
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model