Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 4X Single-Door Free-Standing - Type 4X Panel Enclosures
Bill of material
722518-4XSFS
PN
Part Number
722518-4XSFS
TS
Type Selection
A
A - Height
72 Inch
AMM
A - Height
1829 mm
B
B - Width
Inch
BMM
B - Width
635 mm
C
C - Depth
Inch
CMM
C - Depth
457 mm
D
29.12 Inch
DMM
D
740
ABC
Enclosure Size - Height x Width x Depth - A x B x C
72.00x25.00x18.00 Inch
ABCMM
Enclosure Size - Height x Width x Depth - A x B x C
1829x635x457 mm
LOD
Level of Detail
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir