Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 4X Feed-Through Wireway, Reducers, Edge
Bill of material
6644-4XSFRE
PN
Part No.
6644-4XSFRE
FINISH
Finish
Smooth Brushed Finish
D
D Width
7.75 Inch
DMM
D Width
197 mm
E
E Height
7.75 Inch
EMM
E Height
197 mm
M
M Width
4.00 Inch
MMM
M Width
102 mm
N
N Height
4.00 Inch
NMM
N Height
102 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models