Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
Duct Adapter
Bill of material
DUDMDD4-00004WAY-GRDA-D
PT
Part Type
4WAY Duct Adapter
PC
Product Code
DUDMDD4-00004WAY-GRDA-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Size
C
External Height (C)
250 mm
D
External Width (D)
250 mm
HELP
Click for more support & additional sizes
Click Here
E
Internal Height (E)
110 mm
F
Internal Width (F)
110 mm
B
Lay Length (B)
150 mm
A
Overall Length (A)
200 mm
G
Dividing Wall Thickness (G)
N/A
SECTOR
Product Application (please specify)
PN
Project Name (If known)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Cubis Systems
    MULTIduct
    Cubis Systems
    ULTIMA Connect
    Cubis Systems
    Double Socket
    Cubis Systems
    PROtrough
    Cubis Systems
    Double Spigot
    Cubis Systems
    PROtrough Junction Box
    Cubis Systems
    ULTIMA
    Cubis Systems
    Fortress
    Cubis Systems
    PROtrough-Wedge
    Cubis Systems
    PROtrough-Adaptor
    Cubis Systems
    Modula
    Cubis Systems
    RAILduct
    Cubis Systems
    Ductile Iron Cover and Frame
    Cubis Systems
    Recessed Cover and Frame
Previews
3D
Dimension
2D
Download CAD models