Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dirak
Description
1-211 - Quarter-Turn with Conical Square Insert Pr20.1 L18
Bill of material
200-8092.00-00000
BESTNR
Order number
GCOL
Housing with nut
TUR
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
ZTYP
Cam type
KDM
Head diameter
mm
BET
Insert
Conical square 9mm
GL
Housing length
18 mm
L
Cam length
mm
H
Cam height
mm
IP65
O-Ring and Flat external seal
MON
Installation
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models