您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
412-9020.00-00020
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_182_05dst_asmtab.prj},{NB=412-9020.00-00020(0,1.7,)},{BESTNRX=412-9020.00-00020},{S=1.7},{ORING=},{W=0},{MON=werkzeuglos},{INFO=Product page DIRAK.com},{PPATH=scharniere/assemblies/4_182_05sl_asmtpl.prj},{SMIN=1.7},{SMAX=2.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Dirak
Description
4-182.05DST - DST Hinge Pr05 180°
Bill of material
412-9020.00-00020
BESTNR
Order number
412-9020.00-00020
412-9020.00-00020
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
ORING
O-Ring for Frame part
Without
With
Without
With
W
Angle
°
MON
Installation type
tool-less
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5-130 - Window seals
Dirak
15.12.2023
5-960DST - DST Cutout-Cover
Dirak
15.12.2023
5-131 - Window seal
Dirak
15.12.2023
1-050DST - DST Cam Catch
Dirak
15.12.2023
4-182.06DST - DST Hinge Pr05 180°
Dirak
15.12.2023
4-182.07DST - DST Hinge Pr05 180°
Dirak
15.12.2023
3-910DST - DST Dual Hook
Dirak
15.12.2023
3-215 - Re-Direction
Dirak
15.12.2023
4-278 - Screw-on Hinge
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
7-084 - Quarter-Turn with Cylinder Pr20.1 L18
Dirak
15.12.2023
HA01-HY-G,HA02-HY-G - Door parts - hinge fittings-Fixed aluminium hinge
SRD-FA
07.05.2022
5073584 - Square hinges with two offset leaves and removable pin - with 6 h...
Pinet
23.02.2024
4-182.05 - 180° Hinge, Door is lift-off
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求