Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Dirak
Description
6-1110DST - DST Bowed Handle with Quarter-Turn
Bill of material
413-9301.00-00020
BESTNR
Order number
VA
Latching type
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
BET
Insert
ZTYP
Cam type
H
Height
mm
AUS
Version
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-125DST - DST Slam Latch PrA
    Dirak
    1-069DST - DST Pull Latch Handle
    Dirak
    1-072DST - DST Compression Latch
    Dirak
    1-050DST - DST Cam Catch
    Dirak
    4-285DST - DST Corner Hinge Pr04 180°
    Dirak
    1-068 - Pull Latch Handle
    Dirak
    4-394 - Pin Hinge Pr02 120°
    Dirak
    2-070 - Swinghandle - TRIMLINE
    Dirak
    6-050 - DIRAK Standard Parts
    Dirak
    1-260 - Hooked Cam
    Dirak
    1-112 - Stop Plate, for Aluminium Profiles
    Dirak
    1-150 - L-Handle IP65, Screw-in type
    Dirak
    6-280 - Heavy Duty Latch System for HVAC applications
    Dirak
    1-080 - Clamping Quarter-Turn 21.6
Previews
3D
Dimension
2D
Download CAD models