Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
6-1103 - Bridge Handle, round
Bill of material
213-0517.96-00100
BESTNR
Order number
213-0517.96-00100
WER
Material
Aluminium, anodized
L
Length
100 mm
L1
Length
110 mm
L2
Length
90 mm
H
Height
40 mm
H1
Height
30 mm
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight according to IP65
    Dirak
    6-1104 - Machine Handle, half round
    Dirak
    6-1106 - Machine Handle, kidney-shaped
    Dirak
    6-1109 - Finger Pull Handle
    Dirak
    1-120 - Quarter-Turn with Cylinder Pr20.1 L18
    Dirak
    6-1105 - Bridge Handle, half round
    Dirak
    6-1107 - Finger Pull Handle
    Dirak
    6-1600.02 - End piece, bent
    Dirak
    2-141 - Insert sets
    Dirak
    2-150 - 3-Point Cam
    Dirak
    6-1031 - Bridge Handle
    Dirak
    2-080.01 - Swinghandle RS PrB
    Dirak
    6-1131 - Handle
    Dirak
    6-1108 - Bridge Handle
Previews
3D
Dimension
2D
Download CAD models